IESNA:LM-63-2002
[TEST]P243505
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-H795D840-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3312
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.3125 0
1 1 23.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
1155 1243.7 1354 1459.6 1590.7 1705.7 1827.3 1932.9 2001.8 2034.8
2003.6 1894.3 1738.7 1531.3 1341.7 1136.2 982.5 868.4 759 666.6
592.1 532.7 482.8 433.7 385.6 343.2 298.9 261.2 222.5 187.6
149.9 116.9 83.9 55.6 32.1 11.3 0
1155 1239.9 1353 1469.5 1594.4 1714.6 1817.9 1932.9 2006.9 2035.7
2008.8 1907 1732.1 1549.2 1341.7 1148.9 988.2 867.9 758.1 675.1
595.9 535.1 481.3 433.7 388.9 343.2 301.7 261.2 223.9 185.7
149 115.5 83.4 56.6 30.6 11.3 0
1155 1238 1346 1467.1 1587.8 1702.9 1824 1921.6 1993.7 2031
2007.4 1917.8 1761.3 1569.9 1368.1 1179.1 1020.2 881.1 771.8 681.2
609.1 543.1 486.5 438.4 390.8 346.5 301.7 263.5 223 186.7
152.3 116.9 84.4 57 32.1 11.8 0
1155 1235.7 1346.4 1459.6 1577 1692.5 1798.6 1905.1 1976.3 2016.4
2006.5 1922.6 1775.9 1604.3 1410.6 1212.1 1048 906.1 797.2 701
618.5 555.4 494.5 444.1 396.5 348.4 305.5 265.4 225.4 189
151.3 117.9 85.3 58 32.1 12.3 0
1155 1235.2 1337.5 1446.4 1565.2 1664.7 1778.8 1884.4 1951.3 1996.1
1996.1 1933.9 1814.6 1650.1 1459.1 1271.5 1108.8 955.1 832.1 729.8
650.6 573.7 510.6 453.1 404 358.3 314 270.1 228.2 190.5
153.7 118.8 85.8 57.5 32.1 12.3 0
1155 1232.8 1327.6 1432.3 1537.9 1644.4 1759.4 1848.1 1913.6 1964
1977.7 1934.8 1837.7 1703.8 1523.7 1333.7 1173.4 1012.7 883 773.2
680.8 600.2 532.7 471.4 417.7 368.2 321.5 275.3 233.4 193.8
156.5 121.2 89.6 59.4 34.4 13.7 0
1155 1228.1 1320 1417.2 1518.1 1624.6 1709 1797.6 1873.5 1923
1944.7 1924.9 1854.2 1744.3 1591.6 1423.3 1248.4 1093.8 953.3 833.5
729.3 638.8 561 499.3 438.4 383.3 333.3 285.7 240.9 198.5
160.8 124.5 90.5 60.3 33.9 13.2 0
1155 1221.5 1310.6 1404 1495.9 1580.3 1663.7 1747.6 1819.3 1870.2
1895.7 1895.2 1852.3 1774.5 1647.7 1497.8 1343.6 1187.1 1046.6 908
796.3 700.6 608.2 536.5 467.7 408.3 352.2 300.3 253.2 207.9
167.8 128.7 94.8 63.2 35.8 14.1 0
1155 1213 1292.2 1370 1459.1 1541.6 1619.9 1699.1 1754.7 1801.9
1833.5 1844.3 1823.1 1771.7 1682.1 1569.9 1426.6 1284.2 1146.1 1003.7
878.3 774.6 672.8 588.4 511.5 442.7 380.5 324.4 270.6 222.1
178.7 136.2 98.1 66 37.7 16 0
1155 1204.1 1276.7 1351.2 1427.1 1501.1 1569.9 1633.6 1678.3 1719.8
1751.4 1767 1760.4 1730.7 1671.7 1591.6 1479.9 1359.6 1231.9 1099.9
979.2 862.3 757.1 663.3 572.8 497.4 419.6 355.5 297.5 243.7
193.8 146.1 105.6 69.8 39.6 16 0
1155 1204.1 1265.8 1335.6 1398.8 1460.1 1527 1572.7 1609.5 1647.7
1673.6 1680.2 1677.9 1661.8 1623.2 1566.6 1483.2 1395 1287.5 1174.8
1060.3 946.2 834.5 731.7 640.7 550.2 469.1 400.3 330.5 267.8
212.2 162.6 113.6 75.9 43.8 17.4 0
1155 1201.2 1254.5 1313.4 1372.4 1427.1 1469 1517.1 1549.2 1574.6
1587.8 1588.3 1585.9 1570.9 1536.9 1493.5 1438.9 1363.9 1283.7 1195.1
1089.5 991.5 884.9 786.8 686.4 595.4 508.2 431.4 354.5 292.8
229.1 173 123 81.6 45.3 17.4 0
1155 1196.1 1243.2 1292.2 1335.6 1382.8 1413.4 1451.1 1476.6 1499.7
1496.4 1494.5 1482.2 1465.3 1428 1391.7 1343.1 1290.3 1216.8 1140.4
1060.8 968.3 873.1 785.9 694.4 607.7 523.8 439.9 364.4 297
235.3 178.2 125.4 82 46.2 17.9 0
1155 1192.3 1226.7 1266.8 1302.1 1333.7 1355.4 1393.6 1393.6 1408.2
1409.2 1391.2 1373.3 1346.4 1308.7 1270.5 1223.9 1167.8 1107.9 1039.5
966.5 891.5 808.1 728.4 647.3 564.8 488.9 416.3 347.9 280.5
222.1 170.7 121.2 77.3 42.9 17.4 0
1155 1181.4 1211.6 1239 1263.9 1286.1 1298.8 1325.7 1316.7 1328.1
1312 1295.1 1268.2 1236.1 1195.1 1151.7 1100.4 1047.6 988.6 923.1
860.9 787.8 718.5 651.5 577 509.6 439.4 377.6 312.6 256
203.2 154.2 109.8 72.1 39.6 16 0
1155 1174.8 1194.6 1212.6 1229.1 1239.4 1245.1 1258.8 1247.9 1241.8
1225.8 1202.7 1176.3 1136.2 1100.4 1049.4 998.1 940.5 885.8 821.7
762.3 698.2 637.4 572.3 514.3 447.9 392.2 338.5 282.4 232
183.4 142.4 99.5 64.1 36.8 15.1 0
1155 1168.7 1179.6 1190.4 1195.6 1196.1 1199.8 1185.7 1182.4 1162.6
1149.9 1120.6 1092.3 1051.8 1012.7 966.5 914.1 861.3 804.3 749.6
688.3 633.2 572.3 517.2 462.5 405.4 352.2 303.6 256.9 210.7
168.3 129.2 92.4 60.3 33.5 14.1 0
1155 1163.1 1167.3 1167.3 1165.4 1158.8 1151.3 1134.3 1120.6 1095.6
1074.4 1046.1 1014.6 980.1 941.9 900 851.4 800.5 747.2 693.5
642.1 583.7 529.9 476.6 425.7 377.2 328.1 283.8 239 197.5
158.4 122.6 86.7 56.6 32.5 13.7 0
1155 1156.9 1153.6 1145.6 1135.2 1122 1103.7 1082.4 1061.2 1037.2
1009.8 982.5 948.5 914.6 875.9 837.8 793.4 752.4 702.9 653.9
601.6 551.6 500.7 452.6 404 360.7 312.6 270.1 228.2 189.5
151.8 116.4 83.4 55.2 31.6 14.6 0
1155 1150.3 1138.5 1124.4 1108.8 1088.1 1068.3 1040 1016.4 984.4
956.6 922.6 893.9 856.1 823.6 783.1 746.8 704.3 661.9 616.2
573.7 524.2 479 433.7 391.3 346.5 301.7 260.7 222.5 182.9
148.5 115 83 54.7 30.6 13.2 0
1155 1141.8 1123 1103.7 1081.5 1055.6 1028.7 1001.8 972.1 942.4
909.9 877.8 846.2 812.8 776.5 739.7 702.5 664.3 621.4 585.1
543.6 502.1 458.2 419.1 377.6 336.6 296.1 258.4 219.2 181.5
146.1 112.7 81.1 54.7 32.1 14.1 0
1155 1136.7 1109.3 1084.3 1057 1026.8 997.1 970.2 933.9 906.1
878.8 840.6 810.9 775.5 738.3 701.5 665.2 627 591.2 554.9
515.3 479.5 441.7 405 365.8 327.7 289.9 251.3 214.5 179.1
146.1 113.6 83 53.7 33 14.6 0
1155 1128.6 1098.9 1067.4 1037.2 1005.1 974 942.9 912.2 882.5
847.7 814.7 780.2 743.5 706.7 670.9 636 601.1 564.3 530.4
496 462 426.7 390.4 355.9 319.2 281.9 247.5 213.1 177.3
145.7 113.1 83 56.1 32.5 16 0
1155 1124.9 1088.1 1052.3 1019.7 987.7 952.8 923.1 889.1 857.1
825 790.6 753.8 719.4 685.5 647.8 614.8 580.8 546.9 514.8
481.8 448.3 414.4 380 347 312.1 275.8 243.7 209.3 177.7
143.3 112.2 83.4 57 33.9 16 0
1155 1119.2 1078.7 1038.1 1002.8 969.3 938.2 901.4 872.2 840.6
803.3 767 731.7 696.3 661 627.5 595 564.3 531.3 501.1
469.1 437.5 404 372.4 339 306.9 274.4 240.9 207 178.2
143.8 114.6 85.3 59.4 35.8 17.4 0
1155 1109.8 1065.5 1024.9 987.2 950.4 923.6 884.4 851 820.8
782.6 744.4 710.9 677.9 644 611.9 582.2 551.6 521.4 491.2
460.1 430.4 401.7 369.1 338 305.5 272.5 240.9 209.3 177.7
144.7 114.6 85.8 62.7 38.2 18.4 0
1155 1103.2 1053.2 1010.8 972.6 935.8 901.4 870.8 835.9 801.9
764.2 728.4 693.5 660 629.4 603.5 572.8 542.6 515.8 487
459.7 428.5 398.8 367.7 337.1 305.5 276.7 244.2 211.2 179.6
150.9 120.2 90.5 64.6 40.1 19.8 0
1155 1096.1 1042.8 997.6 958 924 888.2 854.3 820.8 784.5
746.8 716.1 681.7 649.7 623.3 595 569 540.7 513.4 486.1
456.4 428.5 400.3 372.4 343.2 311.6 280.5 251.3 219.7 187.6
155.1 125.4 96.2 67.9 43.4 21.7 0
1155 1093.3 1039.5 992.4 952.8 915.1 884.4 845.3 809.5 775.1
740.6 705.3 674.6 646.4 618.1 592.6 565.7 541.2 514.3 487.9
460.6 433.7 405.9 379 351.2 320.6 289.5 259.3 228.2 196.1
163.6 132.5 103.7 74.5 48.1 25 0
1155 1094.2 1035.3 988.6 948.1 911.8 872.6 840.1 804.8 768.5
730.3 698.7 671.3 643.1 617.1 592.1 567.1 544 517.2 491.7
465.3 442.2 414.4 388 360.7 332.8 301.3 271.1 239.5 207
174 142.8 110.8 82 54.2 27.3 0
1155 1091.4 1031.5 986.7 941.5 905.2 868.9 833 798.6 756.2
726 694.4 665.2 639.3 615.7 592.6 569 544.5 520.5 499.3
474.3 450.2 425.7 402.6 375.3 346.5 315.9 286.2 253.6 220.6
188.6 155.6 122.1 90 59.9 31.1 0
1155 1087.6 1029.2 980.1 938.6 902.3 863.2 827.9 791.6 754.8
717.5 687.8 664.3 639.8 616.7 593.6 572.3 549.2 527.1 505.9
483.2 462 438.9 415.8 388.5 360.7 331.4 302.7 269.7 236.2
202.7 168.3 131.1 99.5 65.1 34.9 0
1155 1088.6 1026.8 977.3 935.3 900.5 859.4 820.8 781.7 745.8
716.1 688.3 661 638.8 616.7 595.9 575.2 554.4 533.7 513.4
494.5 472.4 450.2 428.1 403.6 376.7 348.4 317.8 285.7 250.8
215 178.2 140.5 105.1 69.8 36.8 0
1155 1086.7 1025.4 972.6 932 893.4 850 816.1 780.7 744.9
711.4 682.7 661 640.7 617.6 597.3 578.5 558.7 539.8 520.5
501.6 482.8 461.5 440.3 416.8 390.4 363 331.4 298.9 262.6
224.9 185.7 146.6 108 71.2 37.7 0
1155 1086.2 1020.7 971.2 927.8 891 850 815.6 778.8 743.5
710 683.1 659.6 640.7 619.5 599.7 580.3 562 544 525.7
508.2 489.4 470 449.8 425.2 399.3 372.9 340.9 306 271.1
234.3 191.4 153.7 114.6 73.5 39.1 0
1155 1084.3 1020.2 971.2 928.7 888.2 850 813.2 772.7 738.3
709.1 684.1 661.4 638.8 620 601.6 582.2 563.4 546.4 530.4
512.5 494.5 474.7 454.5 431.4 407.3 379 347 312.6 277.2
237.6 196.6 155.6 113.1 75 40.1 0
1155 1085.3 1018.3 967.4 926.9 885.4 842 812.8 776.9 739.2
705.3 681.7 659.1 639.3 619.5 599.7 581.8 564.8 546.9 529.9
512 496.9 479 456.4 432.8 409.2 380 349.8 316.8 280
239.5 197.1 160.3 115 75.4 40.5 0
